The VLT® AutomationDrive – modular frequency inverter for almost all applications in industry. With its integrated intelligence, it ensures maximum efficiency and high reliability in production lines and plants.

VLT® AutomationDrive FC 302 – versatile, reliable and powerful

The modular frequency converter is ideal for almost all applications in industry, but also other segments such as buildings or municipal infrastructure. The robust inverter operates efficiently and reliably, even in extremely demanding applications and under difficult environmental conditions.

Easy installation and automatic motor adjustment

After a simple and quick installation, the VLT® AutomationDrive FC 302 ensures reliable and energy-efficient operation. It complies with all EMC directives, as well as the IE2 class energy efficiency directive, in conjunction with all common motor types such as asynchronous, permanent magnet or synchronous reluctance motors. Automatic Motor Adaptation (AMA) guarantees optimal adaptation to the installation, resulting in the FC 302 being able to regulate and control all motors highly effectively. Together with these motors, the overall system also complies with the IES2 efficiency class.

Intelligence in the drive and Industry 4.0

With its intelligence, it can be reliably integrated into all Industrie 4.0 applications, integrates into both edge and cloud computing structures and, in conjunction with DrivePro® services and modern monitoring options, allows modern, cost-saving maintenance concepts.

Industry 4.0 requires intelligent drives

Today, a modern, intelligent frequency converter is much more than just a power and speed adjustment. With its integrated computing power and sophisticated software, the VLT® AutomationDrive, for example, takes on a variety of additional tasks. It collects data from various sources of signals from internal and external sensors, such as vibration and pressure sensors; it analyzes or transmits them and reports results from analyses to higher-level control systems. All of this makes Industry 4.0 possible in the first place.

Learn more about intelligent drives or about functions such as IMC or Conditon based monitoring CBM, the extensive services of DrivePro® and the advantages of the VLT® AutomationDrive FC 302 on the following pages: