FlexConcept is an efficient and flexible drive technology. It combines decentralized or central frequency inverters with reliable geared motors and is equipped with permanent magnet (PM) motors and ultra-premium efficiency class IE5. The special feature of this concept is that it has been developed for both dry and wet, aseptic and hygiene-critical areas. For example, there is a high degree of protection IP66/IP69K or hermetically sealed housings and plug connections that prevent the ingress of dust and water.
Advantages of FlexConcept:
- Cost savings (e.g. energy costs, costs for spare parts and storage, operating costs)
- Less CO2 emissions
- Saving cleaning time
- Less water consumption
- Protection class IP00 to IP69K
You can find more information here.